Axial super precision bearings

Due to the narrow tolerances and special designs available, axial super precision bearings can be used in particularly challenging applications.

Axial angular contact ball bearings for screw drives

Axial angular contact ball bearings for screw drives are single, double or triple row precision bearings.

Axial angular contact ball bearings for main spindles

Axial angular contact ball bearings for main spindles are used to support axial forces and are combined with a double row cylindrical roller bearing with a tapered bore, which supports the radial forces.

Type:

axial angular contact ball bearings  2344

© Schaeffler Austria GmbH