Axial angular contact ball bearings for main spindles

Axial angular contact ball bearings for main spindles are used to support axial forces and are combined with a double row cylindrical roller bearing with a tapered bore, which supports the radial forces.

Axial angular contact ball bearings  2344

Double direction axial angular contact ball bearings of series 2344 are highly rigid, axially preloaded super precision bearings with restricted tolerances to class SP for the bearing arrangements of precision spindles in machine tools.

Due to the contact angle of 60°, they can support high axial forces.

© Schaeffler Austria GmbH