Select a different country or region to see content for your location.
United States
01:51:21 GMT+0000 (Coordinated Universal Time)


U208
Seating washer
Seating washer U2, rolling bearing
Preferred product

Main Dimensions & Performance Data
D2 | 55 mm | Bore diameter seat washer |
D3 | 72 mm | Outside diameter seat washer |
C | 7 mm | Height seat washer |
≈m | 0,07 kg | Weight |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.