Table of Contents

  • Features
    • Features
      • Fasteners

Features

Features

Fasteners

Fixing brackets, fixing lugs

For location of LFS-M with the integral profiled aluminium support rail, fixing brackets and fixing lugs are available, ➤ Figure, ➤ Figure, ➤ Figure and table.

Fixing brackets
 WKL
Fixing lug
 SPPR
Fixing brackets and fixing lugs
T-strip, T-nuts, T-bolts

For integration in existing systems or for extension, T-strips, T-nuts and corresponding T-bolts are available, ➤ Figure and table.

Fixing screws and T-nuts
 MU..-POS ·
 SHR-DIN787-M8×8×32 ·
 MU-M ·
 MU-DIN508 ·
 LEIS-M, T-slot
Fasteners and designations

Fastener

Designation

Fixing bracket

WKL-48×48×35

For slot width 8 mm (LFS32-M, LFS52-M)

Clamping lug

SPPR-28×30

T-nut

MU-DIN508-M4×8
MU-DIN508-M6×8

Rotatable T-nut

MU-M4×8-Rhombus
MU-M6×8-Rhombus

Positionable T-nut

MU-M6×8-POS
MU-M8×8-POS

T-bolt

SHR-DIN787-M8×8×32

T-strip (steel)
Hole spacing 50 mm

LEIS-M6/8-T-Nut (state length)**
LEIS-M8/8-T-Nut (state length)**

For slot width 5 mm (LFS25-M)

Clamping lug

SPPR-24×20

T-nut

MU-DIN508-M4×5

Positionable T-nut

MU-M5×5-POS

**Maximum single-piece length: 2 000 mm.

© Schaeffler Austria GmbH