Table of Contents

  • Accessories
    • Features
      • Cap wipers

Accessories

Features

Cap wipers

The cap wipers comprise a plastic housing and are slid over the track roller from below. They contains felt lubrication inserts on both sides. These are supplied soaked with oil that has H1 approval and can be replenished with oil via lubrication nipples if necessary.

The cap wipers can be fixed using two screws to the screw mounting channels in the carriage LFCL and thus seal the track rollers from below at the screw head. When bolts LFZ and LFE are used in an application design, this gives a gap.

Cap wipers are supplied with fixing screws.

Design AB.LFR

If two or more AB.LFR are used per side, the displacement resistance can be reduced by removing the felt insert on the inner side.

AB.LFR are suitable for mounting on the carriage LFCL42 as well as customer designs. For mounting on the carriage LFCL42, the upper cover must be replaced by the two covers supplied, ➤ Figure.

Mounting on carriage LFCL
 For mounting on the customer design ·
 For mounting on LFCL42
Design AB.LFR5302

An exception is the cap wiper AB.LFR5302. This comprises an end cover and a relubrication and wiper unit AB.W10 that can be screw mounted to either the right or left of the end cover. Its function and location correspond to those of the other sizes.

© Schaeffler Austria GmbH