Table of Contents

  • Shaft support blocks
    • Features

Shaft support blocks

Features

Shaft support blocks are used to support shafts and locate the ends of the shaft.

They are suitable for all the solid and hollow shafts in this catalogue.

They are made from either an aluminium alloy or pressure diecast zinc.

Series GWA..-B is identical in design to series GW but is suitable for larger fixing screws.

Depending on the series, the shaft support blocks have through holes or threaded holes.

© Schaeffler Austria GmbH