Table of Contents

  • Features
    • Features
      • Stops

Features

Features

Stops

Design PAH
Stop PAH

The stop PAH comprises anodised aluminium and a buffer made from shock-absorbent plastic. The stop can be placed at any position on guideways. It is then clamped in place by means of a screw.

The stop is used as an end stop or restricts the travel of the carriage.

The central section of lubrication and wiper units must be removed if the carriage is to run up against a stop PAH.

Design PASTP
Stop PASTP

The stop PASTP is made from plastic. It can be screw mounted in a threaded hole (to be made by the customer) in guideways. This hole can be drilled at any position on guideways LFS. The stop is used as an end stop or restricts the travel of the carriage.

The central section of lubrication and wiper units must be removed if the carriage is to run up against a stop PASTP.

© Schaeffler Austria GmbH