Table of Contents

  • Guideways
    • Features
    • Design and safety guidelines
      • Guideway hole patterns

Guideways

Features

Designs

Guideway

Design

LFS

With solid profile
for location from above through holes.

LFS..-C

With hollow section profile (low mass)

Location from above through holes

Ends of hollow sections closed off
by plastic end covers.

LFS..-F

Flat guideway

Preferably for applications with
stationary carriage and moving guideway

Location from above through holes.

LFS..-M

With support rail giving high bending rigidity

The support rail can be incorporated
in modular constructions by means of slots. The slots are designed for nuts to DIN EN ISO 4 032 and T-nuts to DIN 508

The end faces of the hollow sections are closed off using plastic end covers.
Slot closing strips are also available.

LFSR

Curved guideway element made from steel

Location from above through holes

Combinations of curved guideway elements
or of curved and straight elements should be treated in the same way as multi-piece guideways and must always be ordered together.

LFS120

Wide, low guideway

With recesses for toothed racks
or toothed belts

Location from above through holes.

LFS..-FH

Flat guideway with only one shaft as raceway

Mainly for applications with
increased distance between support sides

Location from above through holes.

LFS..-N, LFS..-NZZ

With T-slot for location from below

The upper slot in the guideways and
the lateral slots in LFS..-NZZ are suitable
for toothed racks or toothed belts

Supplied with special support washers
for the fixing screws; the quantity is based
on the length of the guideway.

TSN

Composite unit, aluminium support rail with screw mounted raceway shaft

Location from above

See Catalogue WF1.

Guideways without fixing holes

All LFS guidances with the exception of LFSR are also available without fixing holes; suffix OL.

Design and safety guidelines

Guideway hole patterns

Unless specified otherwise, guideways have a symmetrical hole pattern, ➤ Figure.

Upon request, an asymmetrical hole pattern may be available. In this case, aL ≧ aL min and aR ≧ aR min.

Hole patterns of guideways with one row of holes
 Symmetrical hole pattern ·
 Asymmetrical hole pattern
Hole pitch values

The hole pitch values jL are stated in the dimension tables. For high loads, guideways are available with reduced hole pitch values jL, ➤ Figure.

These guideways have the suffix E or EE; examples: LFS..-E, LFS..-EE.

Hole spacings jL
Maximum number of pitches between holes
The number of pitches between holes is the rounded down whole number equivalent to: The spacings aL and aR are generally determined as follows: For guideways with a symmetrical hole pattern: Number of holes:
n–

Maximum possible number of pitches between holes

l mm

Guideway length

aL min, aR min mm

Minimum values for aL, aR

jL mm

Spacing between holes

aL, aR mm

Spacing between start or end of guideway and nearest hole

x–

Number of holes.

ACHTUNG

If the minimum values for aL and aR are not observed, the counterbores of the holes may be intersected.

Guideways without holes

All guideways LFS are also available without holes, with the exception of LFSR. These guideways have the suffix OL, for example LFS..-OL.

Multi-piece guideways

If the guideway length required is greater than lmax, the guideways are assembled from two or more sections matched to each other and marked accordingly. The sections may be of different lengths. The guideway joint is always arranged centrally between the fixing holes, ➤ Figure.

Multi-piece guideways
 Marked joints
Accuracy of joint position

In order to achieve accuracy of the joint position, additional fixing is recommended for guideways from size 32 if the spacing C7 is larger than the stated limit value, see table and ➤ Figure.

In these cases, the guideways are supplied with the additional fixing hole already made.

Spacings for additional hole

Guideway

Spacing between hole and end of guideway

C7

Limit value

C8

Limit value

mm

mm

LFS32 (-C, -F)

30

11

LFS42-C

50

17

LFS52 (-C, -F)

50

17

LFS86-C

50

17

LFS120

50

17

Additional hole

Two guideways LFS can have a deviation relative to each other at the joint position of:

  • Δb = ±0,01 mm
  • Δh4 = ±0,05 mm , ➤ Figure .
Deviation at the joint position on guideways assembled from sections

© Schaeffler Austria GmbH