Table of Contents

  • Accessories
    • Closing plugs
      • Plastic closing plugs
      • Brass closing plugs

Accessories

Closing plugs

The closing plugs close off the counterbores for the fixing screws in the guideway holes flush with the surface of the guideway.

In addition to plastic closing plugs, brass closing plugs are also available.

ACHTUNG

If closing plugs are used in coated guideways, only plastic closing plugs can be used.

ACHTUNG

When fitting the closing plugs, observe the guidelines in the Technical principles.

Plastic closing plugs

Plastic closing plugs are an economical solution and are suitable for most applications, ➤ Figure.

Plastic closing plugs, one-piece

The one-piece closing plugs KA..-TN can be easily fitted with the aid of a hammer and press-in block. The interference between the plug and hole creates a burr that must be removed during fitting. After fitting, a minimal ring gap remains.

Plastic closing plug
KA..-TN Standard

Brass closing plugs

Brass closing plugs are particularly suitable for conditions involving hot swarf, aggressive media and vibrations. As a result, they are recommended in particular for use in machine tools, ➤ Figure.

Brass closing plugs with shear ring

The brass closing plugs KA..-M with a shear ring can be fitted with the aid of a hammer and press-in block.

During fitting, the shear ring is sheared off, leaving a ring-shaped burr that must be removed. A minimal ring gap remains.

After fitting, the top surfaces of the plugs must be smoothed off using an oilstone.

Brass closing plug with shear ring
KA..-M

© Schaeffler Austria GmbH