Table of Contents

  • Accessories
    • Guideway covering strips
      • Adhesive bonded or clip fit
      • Retaining plate

Accessories

Guideway covering strips

Covering strips are an alternative to closing plugs. They completely cover the counterbores for the fixing holes in the guideways and close these off flush with the guideway surface.

Adhesive bonded or clip fit

Covering strips are available in two designs. The covering strip ADB is adhesive bonded in the slot in the guideway, while the covering strip ADK is clipped into the slot, ➤ Figure.

ACHTUNG

The clip fit covering strip must be fitted using the rolling-in device ERVV..-B.

The covering strip ADK is recommended particularly for use under aggressive environmental conditions.

Adhesive bonded covering strips ADB are supplied with linear recirculating ball bearing and guideway assemblies KUVE..-B-ADB, clip fit covering strips ADK are supplied with linear recirculating ball bearing and guideway assemblies KUVE..B-ADK.

ACHTUNG

When ordering individual carriages for guideways with a clip fit covering strip (ADK) in the sizes 20, 25 and 30, the postscript ADK must be added, for example: KWVE25-B-ADK.

Guideway covering strip
ADK · ADB
 Clip fit ·
 Adhesive bonded

Retaining plate

The retaining plate HPL.ADB..-B fixes the covering strips ADB and ADK to the end of the guideway, ➤ Figure. It is included in the scope of delivery.

ACHTUNG

Comprehensive information can be found on the covering strip ADB in the mounting manual MON 07 and on the covering strip ADK in the mounting manual MON 65.

Retaining plate for covering strip
HPL.ADB..-B

© Schaeffler Austria GmbH