Insert Ball Bearings & Housing Units

Radial insert ball bearings and housing units are robust, ready-to-fit machine elements for the design of economical bearing arrangements. These products have proven effective over many years and are available in many different series. They predominantly comprise a radial insert ball bearing fitted in a housing.

The bore of the housing and the outer ring of the bearing have a spherical profile and are matched to each other. This adjusts the bearing ring in the housing for static shaft misalignments. Thanks to its special mounting type ─ primarily eccentric locking collars or grub screws ─ the radial insert ball bearings are easy to affix onto the shaft. They are particularly easy to fit when they are used in combination with drawn shafts.

The radial insert ball bearings are fitted with multi-piece seals that effectively protect the rolling element set against contamination and moisture, even under difficult and critical operating conditions. Schaeffler offers a wide variety of housing units with radial insert ball bearings. Radial insert ball bearings are based on single-row deep groove ball bearings.

Insert Ball Bearings

Plummer Block Housing Units

Flanged Housing Units

Take-Up Housing Units

Idler Pulley Units

© Schaeffler Austria GmbH