Products Made in Vietnam for Customers Worldwide

Schaeffler Vietnam manufacturing plant has added the Deep Groove Ball Bearings (DGBB) range to it's portfolio since Q3 2020. With the additional product line, Schaeffler is in line with its localization plan, for Vietnam as an ideal production hub in the Asia Pacific region to serve regional and global customers with best-in-class bearing products and systems.

Deep Groove Ball Bearings at a glance:

Product features:

  • Versatile and standard ball bearings with dimensions according to the DIN specification in 60, 62 and 63 series

  • Simple design, robust in operation and easy to maintain

  • Available in open and sealed designs

  • Latest technology sealing design

  • Support axial forces in both directions as well as radial forces

  • Low noise levels and low frictional torque

Advantages and benefits:

  •     Lower noise levels

  •     Improved sealing

  •     Lower friction

  •     Higher cost-effectiveness

Packaging for DGBB produced in Vietnam:

  • Wrapped and sealed bearing

  • FAG single box packaging

  • Product specifications and barcode label

Do you have any questions about our products?

Why pay more for quality when you don't have to? Deep Groove Ball Bearing

Read more on Schaeffler Deep Groove Ball Bearings

© Schaeffler Austria GmbH