Select a different country or region to see content for your location.
United States
18:41:05 GMT+0000 (Coordinated Universal Time)



WS22205-E1-XL-K-2RSR
Spherical Roller Bearing
Spherical roller bearing WS222..-E1-XL-K-2RSR, symmetric with cage guidance ring
Product information


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
D | 52 mm | Outside diameter |
B | 23 mm | Width |
Cr | 48.500 N | Basic dynamic load rating, radial |
C0r | 42.500 N | Basic static load rating, radial |
Cur | 4.900 N | Fatigue load limit, radial |
nG | 3.600 1/min | Limiting speed |
≈m | 0,235 kg | Weight |
Mounting dimensions
da min | 29,8 mm | Minimum diameter shaft shoulder |
da max | 29,8 mm | Maximum diameter of shaft shoulder |
Da max | 46,4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum recess radius |
db min | 28 mm | Minimum cavity diameter of the sleeve |
Ba min | 5 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 46,1 mm | Bore diameter outer ring |
d2 | 29,8 mm | Raceway diameter of the inner ring |
ds | 3,2 mm | Diameter lubrication hole |
ns | 4,8 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
e | 0,33 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,07 | Dynamic axial load factor |
Y2 | 3,09 | Dynamic axial load factor |
Y0 | 2,03 | Static axial load factor |
Additional information
H2205-T-WS | Adapter sleeve | |
AH2205-WS | Withdrawal sleeve |