Wählen Sie ein anderes Land oder eine andere Region aus, um Inhalte für Ihren Standort anzuzeigen.
Vereinigte Staaten von Amerika
10:51:11 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
H2 | 90,5 mm | Height flange |
H | 90,5 mm | Height flange |
U | 20,3 mm | Total height unit |
Cr | 12.300 N | Basic dynamic load rating, radial |
C0r | 6.300 N | Basic static load rating, radial |
Cur | 310 N | Fatigue load limit, radial |
C0r G | 3.200 N | Load carrying capacity (housing) |
≈m | 0,32 kg | Gewicht |
Mounting dimensions
J | 71,5 mm | Pitch circle diameter (holes) |
N | 8,7 mm | Fixing square |
n | 3 | Number of screwing holes |
Dimensions
A | 8 mm | Height housing |
B | 31 mm | Width |
S | 2 mm | Thickness of flange |
V | 55 mm | Shoulder diameter housing |
d3 | 44 mm | Outside diameter eccentric locking collar |
55 mm | Shoulder diameter housing |
Additional information
1 | Number of housings | |
1 | Number of housings 2 | |
FLAN47-MSB-VA | Housing | |
FLAN47-MSA-VA | Housing (Part 2) | |
GYE20-KRR-B-VA | Bearing designation |
Temperature range
Tmin | -35 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
Ihre aktuelle Produktvariante
Material | VA | Edelstahl |
Sonderwerkstoff | VA | Korrosionsbeständige VA-Konstruktion |