Select a different country or region to see content for your location.
Country or Region
United States
Apply
en
Products
Industry Solutions
Lifetime Solutions
Engineering Tools
Knowledge & Support
/
Products
/
Housings
/
Accessories
/
Seals
/
NTS
/
NTS38/180
Share
07:53:23 GMT+0000 (Coordinated Universal Time)
NTS38/180
Sealing ring
Sealing ring
Quantity
Quantity
Add to product comparison
Add to cart
Add to wish list
Contact us
Product information
CAD
Unit system
Metric
Imperial
Main Dimensions & Performance Data
d
180
mm
Shaft diameter
b
42
mm
Width
g
5,5
mm
Overhang outside
d
a
204,6
mm
Outside diameter
≈m
1,49
kg
Weight
Downloads:
Data sheet (PDF)