Wählen Sie ein anderes Land oder eine andere Region aus, um Inhalte für Ihren Standort anzuzeigen.
Vereinigte Staaten von Amerika
04:19:05 GMT+0000 (Coordinated Universal Time)


GE260-FW-2RS
Spherical plain bearing
Radial spherical plain bearing, maintenance-free, sliding layer: ELGOGLIDE, inner ring curved surface with hard chromium coating, DIN ISO 12240-1, dimension series G, sealed
Wiederaufbereitbar


Main Dimensions & Performance Data
d | 260 mm | Bore diameter bearing |
D | 400 mm | Outside diameter bearing |
B | 205 mm | Width Inner ring |
C | 120 mm | Width Outer ring |
Cr | 10.100.000 N | Basic dynamic load rating, radial |
C0r | 16.800.000 N | Basic static load rating, radial |
≈m | 80,7 kg | Gewicht |
Mounting dimensions
r1smin | 1,1 mm | Edge Spacing |
r2smin | 1,1 mm | Edge Spacing |
Damin | 342 mm | Housing Connection Diameter |
damax | 283,6 mm | Connection measurement, inner ring |
Dimensions
dK | 350 mm | Ball diameter |
α | 15 ° | Tilt angle |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,04 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
dUT | -0,035 mm | Bore diameter bearing, lower tolerance |
BUT | -0,35 mm | Width inner ring, lower tolerance |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0,8 mm | Width outer ring, lower tolerance |
Gr | 0 - 0,125 | Radial Clearance |
Grmax | 0,125 mm | Radial clearance, maximum |
Grmin | 0 mm | Radial clearance, minimum |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 130 °C | Operating temperature max. |

