Select a different country or region to see content for your location.
United States
05:46:43 GMT+0000 (Coordinated Universal Time)


PR14182
Linear recirculating roller bearing unit
Linear roller bearings, inch size mounting dimensions, PR..






Main Dimensions & Performance Data
L | 264 mm | |
B | 101,6 mm | Width |
H | 76,2 mm | Height |
C | 790.000 N | Load capacity Dynamic |
C0 | 1.325.000 N | Load capacity static |
≈m | 13,25 kg | Weight |
Mounting dimensions
L1 | 211 mm | |
JB | 82,5 mm | Mounting Dimension |
Tol JB | ±0,1 | Tolerance |
JL | 101,6 mm | Mounting Dimension |
Tol JL | ±0,1 | Tolerance |
H1 | 0,1 mm | |
L2 | 167 mm | |
LW | 40 mm | |
H4 | 56,3 mm | |
K3 | M8 | Size thread K3 1 |
K3 MA | 41 Nm | Tightening Torque fixing screws |
D2 | 9 mm |
Related products
UFK11518, UFB14018 | Suitable Guide Rail |
Footnotes
1

Downloads:
Your current product variant
Size code | 14182 |

