Select a different country or region to see content for your location.
United States
06:12:12 GMT+0000 (Coordinated Universal Time)


PR14044-PP
Linear recirculating roller bearing unit
Linear roller bearings, inch size mounting dimensions, PR..-PP






Main Dimensions & Performance Data
Ltot | 78,8 mm | Length total |
B | 25,4 mm | Width |
H | 19,1 mm | Height |
C | 44.000 N | Load capacity Dynamic |
C0 | 76.000 N | Load capacity static |
≈m | 0,215 kg | Weight |
Mounting dimensions
L1 | 54,6 mm | |
JB | 20,6 mm | Mounting Dimension |
Tol JB | ±0,1 | Tolerance |
JL | 25,5 mm | Mounting Dimension |
Tol JL | ±0,1 | Tolerance |
H1 | 0,1 mm | |
L2 | 42 mm | |
LW | 10 mm | |
H4 | 14,8 mm | |
K3 | M3 | Size thread K3 1 |
K3 MA | 10,8 Nm | Tightening Torque fixing screws |
D2 | 3,65 mm |
Related products
VUSZ12044-A | Adjustment gib | |
UG6628, UGN6628, UZ6628, UZN6628, UFK3210, UFB4710 | Suitable Guide Rail |
Footnotes
1

Downloads:
Your current product variant
Suffix | PP | With end face wiper |
Size code | 14044 |

