Select a different country or region to see content for your location.
United States
21:01:48 GMT+0000 (Coordinated Universal Time)

Technical data
wmin | 120 mm | Grip width, min. |
wmax | 740 mm | Grip width, max. |
tmax | 615 mm | Grip depth, max. |
a | 18 mm | |
b | 38 mm | |
c | 20 mm | |
111 mm | Stroke | |
FP | 290 kN | Pulling force |
≈m | 34,1 kg | Weight |
Additional information
two- or three-arm puller (convertible) | Usability | |
Safety net or safety blanket, thrust piece, extension adapter, carrying case | Included in delivery |
Downloads:
Your current product variant
Series | HXP | 2/3-Arm, self-centering with separate hand pump |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-05-8 | Technische Produktinformation | TPI 216 | Englisch