Select a different country or region to see content for your location.
United States
22:03:18 GMT+0000 (Coordinated Universal Time)


SL024896
Cylindrical roller bearing
Cylindrical roller bearing SL02, full complement roller set, two-row, non-locating bearing, 0 ribs on outer ring (smooth), 3 ribs on inner ring, type SL02
Remanufacturable
Replaces
SL02 4896


Main Dimensions & Performance Data
d | 480 mm | Bore diameter |
D | 600 mm | Outside diameter |
B | 118 mm | Width |
Cr | 1.610.000 N | Basic dynamic load rating, radial |
C0r | 4.750.000 N | Basic static load rating, radial |
Cur | 465.000 N | Fatigue load limit, radial |
nG | 560 1/min | Limiting speed |
nϑr | 290 1/min | Reference speed |
≈m | 76,853 kg | Weight |
Mounting dimensions
dc min | 530 mm | Minimum shaft shoulder |
da min | 529,6 mm | Minimum diameter shaft shoulder |
De min | 557,35 mm | Minimum diameter of housing shoulder |
ra max | 4 mm | Maximum recess radius |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
s | 7 mm | Axial displacement |
C | 59 mm | Distance to lubrication hole |
d1 max | 529,6 mm | Maximum rib diameter inner ring |
E | 597,55 mm | Raceway diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
NNCL4896V | Bearing designation DIN5412 |
Your current product variant
Radial internal clearance | CN (Group N) | Normal internal clearance |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 2 | Double-row design |
Characteristics
Operating conditions for bearing SL024896
In work for SL024896
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch