Wählen Sie ein anderes Land oder eine andere Region aus, um Inhalte für Ihren Standort anzuzeigen.
Vereinigte Staaten von Amerika
21:55:27 GMT+0000 (Coordinated Universal Time)


KT711-MPA
Axial tapered roller bearing
Axial tapered roller bearing KT-SERIES, single direction

Main Dimensions & Performance Data
d | 177,8 mm | Bore diameter |
D | 368,3 mm | Outside diameter |
T | 82,55 mm | Height |
Ca* | 3.150.000 N | Basic dynamic load rating, axial, according to ABEC/RBEC 8-1170 |
C0a | 9.400.000 N | Basic static load rating, axial |
Cua | 780.000 N | Fatigue load limit, axial |
nG | 560 1/min | Limiting speed |
≈m | 44 kg | Gewicht |
Dimensions
Rs min | 8 mm | Minimum chamfer dimension at bore diameter |
rs min | 8 mm | Minimum chamfer dimension at outside diameter |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Ihre aktuelle Produktvariante
Heat treatment | Case hardened | Case hardened |
Cage | Solid brass cage, outer ring guided | Solid brass cage, outer ring guided |
Design | 1 | Without step in the bore |
Eigenschaften

