Select a different country or region to see content for your location.
United States
12:36:30 GMT+0000 (Coordinated Universal Time)


AXW10
Axial needle roller bearing
Axial needle roller bearings, single direction, AXK with axial bearing washer
Preferred product




Main Dimensions & Performance Data
Dc1 | 10 mm | Bore diameter cage |
D | 27 mm | Outside diameter bearing washer |
B | 3,2 mm | Height bearing |
B1 | 3 mm | Height centering collar |
D1 | 14 mm | Outside diameter centering collar |
Ea | 23 mm | Raceway dimension |
Eb | 12 mm | Raceway dimension |
C | 9.200 N | Basic dynamic load rating, axial |
C0a | 25.500 N | Basic static load rating, axial |
cua | 2.550 N | Fatigue load limit, axial |
nG | 16.900 1/min | Limiting speed |
n ϑr | 9.300 1/min | Reference speed |
≈m | 8,68 g | Weight |
Additional information
AS1024 | Axial bearing washer | |
HK1012 | Drawn cup needle roller bearings | |
HK1015 | Drawn cup needle roller bearings | |
HK1010 | Drawn cup needle roller bearings for radial bearing arrangement | |
BK1010 | Needle bush | |
BK1012 | Needle bush | |
BK1015 | Needle bush | |
NK7/10-TV | Needle roller bearings with out inner ring | |
NK7/12-TV | Needle roller bearings with out inner ring |