Select a different country or region to see content for your location.
United States
23:43:01 GMT+0000 (Coordinated Universal Time)

ZWB
Main Dimensions & Performance Data
Di | 100 mm | Inner diameter |
Do | 115 mm | Outer diameter |
B | 80 mm | Width |
Cr | 1.120.000 N | Basic dynamic load rating, radial |
C0r | 1.600.000 N | Basic static load rating, radial |
≈m | 360 g | Weight |
Dimensions
f | 45 ° | Chamfer angle bore diameter |
f | 15 ° | Chamfer angle outside diameter |
f | 3 mm | Outer chamfer |
Fi min | 1 mm | Inner edge break, min. |
Di OT | 0,31 mm | Inner diameter, upper tolerance |
Do OT | 0,133 mm | Outside diameter, upper tolerance |
Di T | C10 | Inner diameter, tolerance |
Do T | s8 | Outer diameter, tolerance |
Di UT | 0,17 mm | Inner diameter, lower tolerance |
Do UT | 0,079 mm | Outside diameter, lower tolerance |
BT | h13 | Width tolerance |
BUT | -0,46 mm | Width, lower tolerance |
BOT | 0 mm | Width, upper tolerance |
fOT | 1 mm | Outer chamfer, upper tolerance |
fUT | -1 mm | Outer chamfer, lower tolerance |
Fi | 1 mm | Inner edge break |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 130 °C | Operating temperature max. |


All
English