Select a different country or region to see content for your location.
United States
10:19:25 GMT+0000 (Coordinated Universal Time)


UC208-25
Radial insert ball bearing
Radial insert ball bearings UC, spherical outer ring, location by grub screws, RSR seals on both sides
Product information

Main Dimensions & Performance Data
d | 39,688 mm | Bore diameter |
d | 39,688 mm | Bore diameter, inch |
DSP | 80 mm | Outside diameter |
B | 49,2 mm | Width |
Cur | 1.030 N | Fatigue load limit, radial |
Cr | 34.500 N | Basic dynamic load rating, radial |
C0r | 19.800 N | Basic static load rating, radial |
≈m | 0,63 kg | Weight |
Dimensions
C | 21 mm | Width, outer ring |
C2 | 21,6 mm | Sealing total width |
S | 19 mm | Distance raceway |
d1 | 52,27 mm | Rib diameter inner ring |
Ca | 6,2 mm | Distance to lubrication hole |
A | 8 mm | Distance thread |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 13,6 | Calculation factor |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
Your current product variant
Sealing | 2RSR | Lip seal on both sides (vulcanised) |
Shape of outer surface | B |
Characteristics
Recently viewed products