Wählen Sie ein anderes Land oder eine andere Region aus, um Inhalte für Ihren Standort anzuzeigen.
Vereinigte Staaten von Amerika

Insert Ball Bearings and Belt Tension Pulleys
Radial insert ball bearings are ready-to-fit machine elements. In combination with drawn shafts, they are particularly easy to fit and suitable for the design of economical bearing arrangements.
The outer rings of radial insert ball bearings have a spherical or cylindrical outside surface.
Idler pulley units are tensioning systems for belt drives and idler units.