Select a different country or region to see content for your location.
United States
05:11:06 GMT+0000 (Coordinated Universal Time)


6317-2Z
Deep groove ball bearing
Deep groove ball bearing 63..-2Z, single row, shields, steel sheet metal cage
Replaces
6317.2Z, 6317.2ZR
Preferred product
Frequently bought together


Main Dimensions & Performance Data
| d | 85 mm | Bore diameter |
| D | 180 mm | Outside diameter |
| B | 41 mm | Width |
| Cr | 141.000 N | Basic dynamic load rating, radial |
| C0r | 97.000 N | Basic static load rating, radial |
| Cur | 6.000 N | Fatigue load limit, radial |
| nG | 4.300 1/min | Limiting speed |
| nϑr | 5.300 1/min | Reference speed |
| ≈m | 4,36 kg | Weight |
Mounting dimensions
| da min | 99 mm | Minimum diameter shaft shoulder |
| Da max | 166 mm | Maximum diameter of housing shoulder |
| ra max | 2,5 mm | Maximum fillet radius |
Dimensions
| rmin | 3 mm | Minimum chamfer dimension |
| D1 | 151,58 mm | Shoulder diameter outer ring |
| D2 | 154,9 mm | Caliber diameter outer ring |
| d1 | 114 mm | Shoulder diameter inner ring |
Temperature range
| Tmin | -20 °C | Operating temperature min. |
| Tmax | 120 °C | Operating temperature max. |
Calculation factors
| f0 | 13,3 | Calculation factor |


