Select a different country or region to see content for your location.
United States
12:52:10 GMT+0000 (Coordinated Universal Time)


61910-2RZ
Deep groove ball bearing
Deep groove ball bearing 619..-2RZ, single row, shields, steel sheet metal cage
Preferred product


Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
D | 72 mm | Outside diameter |
B | 12 mm | Width |
Cr | 15.400 N | Basic dynamic load rating, radial |
C0r | 11.700 N | Basic static load rating, radial |
Cur | 700 N | Fatigue load limit, radial |
nG | 11.400 1/min | Limiting speed |
nϑr | 8.100 1/min | Reference speed |
≈m | 0,13 kg | Weight |
Mounting dimensions
da min | 53,2 mm | Minimum diameter shaft shoulder |
Da max | 68,8 mm | Maximum diameter of housing shoulder |
ra max | 0,6 mm | Maximum fillet radius |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
D1 | 65,24 mm | Shoulder diameter outer ring |
D2 | 67,3 mm | Caliber diameter outer ring |
d1 | 56,9 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 16,1 | Calculation factor |