Select a different country or region to see content for your location.
United States
00:48:10 GMT+0000 (Coordinated Universal Time)


53207
Axial deep groove ball bearing
Axial deep groove ball bearing 532, single direction, with spherical housing washer, steel sheet metal cage
Preferred product
Product information




Main Dimensions & Performance Data
d | 35 mm | Inner diameter shaft washer |
D | 62 mm | Outer diameter housing washer |
T | 19,9 mm | Height |
Ca | 35.500 N | Basic dynamic load rating, axial |
C0a | 67.000 N | Basic static load rating, axial |
Cua | 3.100 N | Fatigue load limit, axial |
nG | 6.000 1/min | Limiting speed |
nϑr | 8.000 1/min | Reference speed |
≈m | 0,221 kg | Weight |
Mounting dimensions
da min | 51 mm | Minimum diameter shaft shoulder |
Da max | 48 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum filled radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 37 mm | Inner diameter housing washer |
d1 | 62 mm | Outer diameter shaft washer |
R | 50 mm | Radius spherical housing washer |
A | 24 mm | Distance of the center point |
T1 | 22 mm | Height with seat washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 0,028 | Minimum load factor |
Additional information
U207 | Seat washer |