Select a different country or region to see content for your location.
United States
10:00:21 GMT+0000 (Coordinated Universal Time)


KGSNS12-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; with self-aligning linear ball bearing, slotted design, sealed, greased, with relubrication facility










n.r.
AS | Relubrication facility | |
≈m | 0,1 kg | Weight |
Main Dimensions & Performance Data
FW | 12 mm | Diameter of ball complement |
H | 35 mm | Height |
L | 32 mm | Length |
B | 43 mm | Width |
Cmax | 900 N | Load capacity dyn. 1 |
C0 max | 1.100 N | Load capacity stat. 1 |
Mounting dimensions
JB | 32 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
B1 | 34 mm | |
A5 | 21,5 mm | |
Tol A5 | +0,01 | Upper tolerance |
Tol A5 | -0,01 | Lower tolerance |
JL | 23 mm | Distance 2 |
Tol JL | +0,15 | Upper tolerance |
Tol JL | -0,15 | Lower tolerance |
H2 | 18 mm | Center height |
Tol H2 | +0,008 | Upper tolerance |
Tol H2 | -0,016 | Lower tolerance |
H4 | 26,6 mm | |
H5 | 5,4 mm | |
T5 | 11 mm | Mounting Dimension |
H6 | 16,5 mm | Mounting Dimension |
G2 | M5 | |
N1 | 4,3 mm | Mounting Dimension |
N4 | 4 mm | 3 |
N3 | 8 mm | Mounting Dimension |
K5 | M4 | |
K8 | NIP4MZ | Lubrication nipple |
W | 2,5 mm | Width across flats |
8 | Ball rows |
Footnotes
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
2

3


Downloads:
Your current product variant
Size code | 12 | |
Seal | PP |


All
English

2014-02-26 | Katalog | WF 1 | Englisch