Wählen Sie ein anderes Land oder eine andere Region aus, um Inhalte für Ihren Standort anzuzeigen.
Vereinigte Staaten von Amerika
20:22:07 GMT+0000 (Coordinated Universal Time)


RUE55-F-H
Roller monorail guidance system
High, narrow, long carriage with full complement recirculating roller system for linear recirculating roller bearing and guideway assembly, for oil or grease lubrication







Mounting dimensions
A1 | 23,5 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 75 mm | |
b | 53 mm | Width rail |
Tolb | -0,005 mm | Upper tolerance |
Tolb | -0,035 mm | Lower tolerance |
A2 | 12,5 mm | Distance from locating edge to hole |
L1 | 127 mm | |
JL | 75 mm | |
jL | 60 mm | Increment |
aL min | 20 mm | Distance 1 |
aL max | 47 mm | Distance 1 |
aR min | 20 mm | Distance 1 |
aR max | 47 mm | Distance 1 |
H1 | 11 mm | Free space, system dimension |
H4 | 61,4 mm | |
H5 | 16 mm | |
T5 | 15 mm | Thread depth |
h | 45 mm | Height |
h1 | 22,5 mm | |
Tol h1 | 0,5 mm | Upper tolerance |
Tol h1 | -0,5 mm | Distance Distance |
G2 | M12 | Fixing screws |
G2 MA | 140 Nm | Maximum tightening torque 2 |
K1 | M14 | Fixing screws |
K1 MA | 220 Nm | Maximum tightening torque 2 |
d1 | 15,4 mm | |
A3 | 18,1 mm | Position lubrication adapter |
N3 | M6 | Lubrication connector 3 |
A4 | 18,1 mm | Position lubrication connector |
N4 | M6 | Lubrication connector 3 |
JL6 | 42,9 mm | Position lubrication connector |
N2 max | 6 mm | 4 |
JL5 | 31,6 mm | 5 |
GS | M4x4 | |
O | 10x1,5 | O-Ring DIN 3771 |
Main dimensions
lmax | 5.880 mm | Max length single piece guideway 6 |
H | 80 mm | Height system |
B | 100 mm | Width carriage |
L | 172,7 mm | Overall length carriage 7 |
Technical data
C | 136.000 N | Dynamic load rating 8 |
C0 | 320.000 N | Static load rating 8 |
M0x | 3.287 Nm | Static moment rating about X axis |
M0y | 7.404 Nm | Static moment rating about Y axis |
M0z | 6.667 Nm | Static moment rating about Z axis |
Related products
RWU55-F-H | Carriage | |
TSX55-E | Guideway |
Fußnoten
1

2

3

4

5

6

7

8

Downloads:
Ihre aktuelle Produktvariante
Size code | 55 | |
Carriage design | H | High carriage |

