Select a different country or region to see content for your location.
United States
17:15:38 GMT+0000 (Coordinated Universal Time)

ARCALUB-X.ROLE-D50-B60-WF
Lubricating roll
Lubrication roller, with spring plate
Preferred product

Technical data
Lubrication of raceways, e.g. on roller chains | Usage | |
Roller: open cell PU foam | Material | |
d | 50 mm | Roller diameter |
B1 | 60 mm | Roller width |
B2 | 91,4 mm | |
W | 24 mm | Width across flats |
≈m | 0,3 kg | Weight |
Downloads: