Select a different country or region to see content for your location.
United States
17:18:45 GMT+0000 (Coordinated Universal Time)


51408
Axial deep groove ball bearing
Axial deep groove ball bearing 514, single direction, steel sheet metal cage
Preferred product


Main Dimensions & Performance Data
d | 40 mm | Inner diameter shaft washer |
D | 90 mm | Outer diameter housing washer |
T | 36 mm | Height |
Ca | 96.000 N | Basic dynamic load rating, axial |
C0a | 170.000 N | Basic static load rating, axial |
Cua | 7.700 N | Fatigue load limit, axial |
nG | 3.250 1/min | Limiting speed |
nϑr | 7.600 1/min | Reference speed |
≈m | 1,083 kg | Weight |
Mounting dimensions
da min | 70 mm | Minimum diameter shaft shoulder |
Da max | 60 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum filled radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
D1 | 42 mm | Inner diameter housing washer |
d1 | 90 mm | Outer diameter shaft washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 0,18 | Minimum load factor |
Recently viewed products