Spherical Roller Bearings
The outstanding feature of all spherical roller bearings is angular adjustability. This is achieved with a double row rolling element set based on symmetrical barrel rollers, which orient themselves freely on the mutually curved raceway in the outer ring and the two raceways inclined relative to the bearing axis in the inner ring.
In addition to standard spherical roller bearings (without seals, with a tapered or cylindrical bore), specialised designs are available for special requirements:
-
spherical roller bearings for vibratory machinery
-
split spherical roller bearings for simplified bearing replacement
-
sealed spherical roller bearings.
Bitte warten…
249 (0)
No results found
Searching for the term did not yield any result. Try searching for another term or check if you have entered the correct term