Table of Contents

  • Accessories
    • Features
      • Side plate

Accessories

Features

Side plate

Side plate

The side plate ABAL is made from plastic and can be screw mounted to the sides of carriages LFL..-SF. The side plates are used to sup­plement the lubrication and wiper units AB. The carriage can be sealed on all sides, with the exception of the underside, by means of two side plates and two lubrication and wiper units.

The side plate is supplied with fixing screws.

It can only be mounted in conjunction with the lubrication and wiper unit AB.

© Schaeffler Austria GmbH