Inhaltsverzeichnis

  • Spherical plain bearings, requiring maintenance
    • Features
      • Radial spherical plain bearings
      • Angular contact spherical plain bearings
      • Axial spherical plain bearings
      • Bearing materials
      • Operating temperature
      • Suffixes
    • Design and safety guidelines
      • Friction
      • Principles of lubrication
      • Selection of lubricant
      • Running-in phase
      • Relubrication
      • Design of bearing arrangements
      • Predimensioning
      • Dimensioning and rating life
      • Calculation example for radial spherical plain bearing GE50-DO
    • Accuracy
      • Spherical plain bearings with axially split or radially split outer ring

Spherical plain bearings, requiring maintenance

Features

Spherical plain bearings allow spatial adjustment movements and, depending on the bearing type, can support radial, combined or axial loads.

Radial spherical plain bearings

Radial spherical plain bearings requiring maintenance comprise inner rings and outer rings with a steel/steel or steel/bronze sliding contact surface. The inner rings have a cylindrical bore with a curved outer slideway. The outer rings have a cylindrical outside surface and a concave inner slideway.

As a sliding contact surface, the series GE..-DO, GE..-HO, GE..-FO, GE..-LO and GE..-ZO have inner and outer rings made from steel. Series GE..-PB has a steel inner ring and a bronze outer ring.

Bearings of series GE-ZO are available in inch sizes.

The bearings are available in open designs and in designs sealed on both sides.

Spherical plain bearings GE..-LO have bore dimensions to standard sizes and dimensions in accordance with DIN 24338 for standard hydraulic cylinders.

Area of application

Radial spherical plain bearings can support radial forces, transmit motion and loads with low moment levels, thus keeping bending stresses away from the construction elements. The bearings are particularly suitable for alternating loads with impact and shock type stresses and support axial loads in both directions.

Outer ring

In bearings of diameter d ≧ 320 mm, the outer ring is axially split at two points and held together by means of heavy-section retaining washers.

Inner ring

GE..-FO and GE..-FO-2RS(-2TS) have extended inner rings. As a result, larger tilt angles are possible.

GE..-HO-2RS has cylindrical extensions on the inner ring. As a result, spacer rings are not required if the bearing is mounted in a clevis.

Sealing

Sealed bearings have the suffix 2RS, 2TS or 2RS4. They are protected by lip seals on both sides against contaminants and water spray.

Radial spherical plain bearings GE..-DO-2TS and GE..-FO-2TS are sealed on both sides by integrated, triple lip high performance seals.

Large radial spherical plain bearings GE..-DO-2RS4 have seals with increased sealing action for very high requirements.

Lubrication

Radial spherical plain bearings are lubricated via the outer and inner ring. Under alternating load, one side is relieved of load and this zone is lubricated by the swivel motion of the bearing.

Series, sliding contact surface, standard

Radial spherical plain bearings requiring maintenance are designed according to their specific series with different sliding contact surfaces, see table.

Series and design

Series**

Sliding contact surface

DIN ISO

Dimension series

Shaft

d

mm

over

incl.

GE..-DO

Steel/steel

12240-1

E

6

300

C

320

1 000

GE..-DO-2RS

E

17

300

GE..-DO-2TS

E

30

140

GE..-DO-2RS4

C

320

1 000

GE..-HO

‒

‒

20

120

GE..-HO-2RS

‒

‒

20

120

GE..-FO

12240-1

G

6

280

GE..-FO-2RS

G

15

280

GE..-FO-2TS

G

25

120

GE..-LO

W

12

320

GE..-PB

Steel/bronze

K

6

30

**Radial spherical plain bearings GE..-ZO are available in inch sizes and with a shaft diameter from 0,75 inch to 5 inch.

Angular contact spherical plain bearings

Angular contact spherical plain bearings GE..-SX correspond to DIN ISO 12240-2. They have inner rings with a curved outer slideway and outer rings with a concave inner slideway, where a steel/steel sliding contact surface is present.

The bearings are available for shaft diameters from 25 mm to 200 mm. Other sizes are available by agreement.

Area of application

Angular contact spherical plain bearings can support axial forces as well as radial forces. As a result, they are suitable for alternating dynamic loads.

The bearings are used where loads acting in conjunction with small swivel angles would damage rolling element bearings. They are a good plain bearing alternative to tapered roller bearings 320..-X in accordance with ISO 355 and DIN 720, since they have the same mounting dimensions.

Since motion and loads are transmitted with low moment levels, bending stresses are kept away from the construction elements.

Sealing

Angular contact spherical plain bearings are not sealed.

Lubrication

The bearings are intended as standard for grease lubrication and are lubricated via the outer ring.

Axial spherical plain bearings

Axial spherical plain bearings GE..-AX correspond to DIN ISO 12240-3. In these units, the shaft locating washer is supported in the ball socket-shaped sliding zone of the housing locating washer, where a steel/steel sliding contact surface is present.

The bearings are available for shaft diameters from 10 mm to 200 mm. Other sizes are available by agreement.

Area of application

The bearings can support axial forces and transmit support forces with low moment levels into the adjacent construction. In order to support radial forces, they can be combined with radial spherical plain bearings of dimension series E in accordance with DIN ISO 12240-1.

Sealing

Axial spherical plain bearings are not sealed.

Lubrication

The bearings are lubricated via the housing locating washer.

Bearing materials

Radial spherical plain bearings requiring maintenance are made from high grade rolling bearing steel and have a steel/steel or steel/bronze sliding contact surface.

The steel bearing rings are hardened, ground and surface treated. Durotect M with subsequent molybdenum disulphide MoS2 coating has proved effective as a surface treatment. As a result, the bearings can fulfil high requirements for wear resistance and the effective separation of the metallic surfaces gives optimum running-in characteristics.

Steel/steel sliding contact surface

The inner and outer rings and the shaft and housing locating washers are made from a martensitic or bainitic hardened structure with a low residual austenite content.

Steel/bronze sliding contact surface

The inner ring is made from hardened and ground rolling bearing steel and the curved surface is finished.

The outer ring is made from bronze which is formed around the inner ring. The outside surface is subsequently precision machined.

Durotect M

Manganese phosphate.

Coating process
  • Chemical conversion.
Advantages, benefits
  • Improvement in sliding and running-in behaviour
  • Emergency running lubrication
  • Wear protection of cages
  • Prevention of adhesive wear
  • Reduced damage as a result of standstill marks (false brinelling).
Common applications
  • Sheet steel cages
  • Inner ring bores in crankshaft bearings
  • Primer for anti-friction paints and dry lubricants
  • Running-in aid for tappets.
Characteristics

Feature

Coating

Composition

Manganese phosphate

Corrosion resistance

≦ 24 h (with application of oil), according to
salt spray test in accordance with DIN EN ISO 9227

Colour

Dark grey to black

Structure

Fine crystalline structure

Layer thickness

1 μm – 10 μm

Temperature resistance

≦ +350 °C

Spherical plain bearing  GE80-DO-2RS
Durotect M coating of inner and outer ring

Operating temperature

The permissible operating temperature is dependent on the sliding contact surface and the sealing arrangement, see table.

ACHTUNG

If the temperature exceeds the stated values, there will be a reduction in the operating life and the effect of the sealing arrangement.

Operating temperature

Series

Temperature

°C

over

incl.

GE..-DO

–60

+200

GE..-DO-2RS(-2RS4)➤

–30

+130

GE..-DO-2TS➤

–30

+100

GE..-FO

–60

+200

GE..-FO-2RS(-2RS4)➤

–30

+130

GE..-FO-2TS➤

–30

+100

GE..-PB

–60

+250

GE..-LO

–60

+200

GE..-HO

–60

+200

GE..-HO-2RS➤

–30

+130

GE..-ZO

–60

+200

GE..-SX

–60

+200

GE..-AX

–60

+200

**Suitable without seals for temperatures from –60 °C to +200 °C.

Temperature-resistant seals

If sealed bearings must be used at higher temperatures, unsealed bearings with external, temperature-resistant seals can be used, ➤ Figure.

Open spherical plain bearing with external seals
 Seal

Suffixes

Suffixes for available designs: see table. 

Available designs

Suffix

Description

Design

2RS

Lip seals on both sides

Standard

2RS4

Lip seals with increased sealing action
on both sides

2TS

Integrated triple lip high performance seals
on both sides

C2

Radial internal clearance Group 2,
smaller than normal

Special design, available by agreement only

C3

Radial internal clearance Group 3,
larger than normal

F7

Lubrication groove system for grease lubrication
in the case of smaller angles

F10

Lubrication groove system for oil bath lubrication
for angular contact spherical plain bearings GE..-SX

Design and safety guidelines

The chapter Technical principles brings together the essential guidelines on the subjects of operating clearance, the adjacent construction and mounting and dismounting.

Friction

The friction behaviour is dependent on the sliding contact surface and changes during the operating life. Calculation of the bearing frictional torque and the typical coefficients of friction are given in the chapter Technical principles.

Principles of lubrication

Spherical plain bearings with a steel/steel sliding contact surface requiring maintenance are given a special surface treatment and are provided with MoS2. Nevertheless, the quality of maintenance has a considerable influence on the function and wear of spherical plain bearings.

Functions of the lubricant

The functions of the lubricant are as follows, ➤ Figure :

  • A lubricant film is formed on the contact surfaces that is sufficiently capable of supporting loads and thus preventing wear and premature fatigue
    .
  • When grease lubrication is used, the bearing is additionally sealed against the entry of both solid and fluid contaminants
    .
  • It gives protection against corrosion
    .
ACHTUNG

It is more important to use a suitable lubricant than to provide generously defined, short lubrication intervals. The lubricant must always be selected in consultation with the lubricant manufacturers.

Functions of the lubricant
Formation of a lubricant film capable of supporting loads ·
Sealing of the bearing against external contaminants in the case of grease lubrication ·
Protection against corrosion

Selection of lubricant

The lubricant is selected as a function of the sliding contact surface in the bearing.

The following criteria must be considered:

  • the load
  • the load direction
  • the swivel angle
  • the sliding velocity
  • the ambient temperature
  • the environmental conditions.
Steel/steel sliding contact surface

For standard applications, conventional, corrosion-inhibiting, high-pressure greases with a lithium soap base, EP additives and solid lubricant additives are suitable.

The composition of suitable lubricants is as follows:

  • a proportion of approx. 3% MoS2
  • solid additives based on calcium and zinc phosphate compounds. Even under high contact pressure, these additives separate the sliding surfaces from each other.
Steel/bronze sliding contact surface

Conventional, corrosion-inhibiting, water-repellent lithium soap greases of normal consistency are suitable.

ACHTUNG

Lubricants with MoS2 additives or other solid lubricants must not be used.

Running-in phase

The running-in phase has a significant influence on the later wear behaviour of the bearing. Correct lubrication is therefore of particular importance at this point.

During running-in, the surfaces of the contact zones undergo smoothing and elastic moulding. This gives additional load-bearing areas and reduces the strain on the material.

Guidelines on greasing

During the running-in phase, the pressure in the bearing is particularly high. The spherical plain bearings are therefore coated with Durotect M and treated with molybdenum disulphide MoS2. The running-in wear phase proceeds all the more favourably the more MoS2 is embedded in the porous-crystalline Durotect M coating.

This process is at its most effective with the following sequence:

  • The bearing is subjected to about ten swivel motions under load without additional greasing.
  • The bearing is then given its initial greasing.

If this is not possible, the initial greasing must be metered carefully in order to avoid flushing an excessive quantity of MoS2 out of the bearing.

Relubrication

During relubrication, old grease is replaced by fresh grease. At the same time, the grease flushes wear debris and contaminants out of the bearing.

ACHTUNG

Bearings with a steel/steel sliding contact surface must be period­ically relubricated. The relubrication intervals should not be established arbitrarily but determined by calculation as part of the rating life calculation (correction factor fNH). Alternatively, this should be determined in consultation with the lubricant manufacturer.

The bearings should also be relubricated before long periods without operation.

If relubrication is carried out too frequently, the operating life of the bearing may be reduced, since the friction of spherical plain bearings always increases for a short time after relubrication.

Relubrication conditions

The grease used for relubrication must be the same as that used in initial greasing.

If other greases are used, the miscibility and compatibility of the greases must be checked.

The following conditions should be used for relubrication:

  • The bearing should still be warm from operation.
  • It should always be carried out before the bearing comes to rest.
  • Relubrication should continue until a fresh collar of grease appears at the seal gaps. Old grease must be allowed to leave the bearing unhindered.

Design of bearing arrangements

In the design of the adjacent construction, the guidelines in the chapter Technical principles must be observed.

The housing locating washer of an axial spherical plain bearing is exposed to an expansion force under load, which leads to tangential stresses and thus to an expansion of the diameter of the housing locating washer. This reduces the load carrying capacity of the bearing. An adequately dimensioned, closed adjacent construction partially counteracts this situation and enables full utilisation of the load carrying capacity of the axial spherical plain bearing. However, if this requirement is not met, the maximum static axial load must remain limited to 1,2  ·  C.

Predimensioning

In the case of spherical plain bearings requiring maintenance, predimensioning can be carried out.

Dimensioning and rating life

The dimensioning of spherical plain bearings requiring maintenance is brought together in the chapter Technical principles.

Depending on whether the bearing is subjected to dynamic or static load, the following must be checked:

  • static load safety factor S0
  • maximum permissible specific bearing load p
  • maximum permissible sliding velocity v
  • maximum specific frictional energy pv.
ACHTUNG

The rating life can be calculated if the range of validity is observed.

Calculation example for radial spherical plain bearing GE50-DO

The rating life of the radial spherical plain bearing is calculated on the basis of the steel/steel sliding contact surface.

Given data

The given data for calculation of the rating life are as follows:

  • pivot of a linkage rod
  • axial and radial alternating load.
Operating parameters

    Bearing load

    Fr

    =

    25 000 N

    Fa

    =

    5 000 N

    Swivel angle

    β

    =

    35°

    Swivel frequency

    f

    =

    6 min–1

    Relubrication interval

    lW

    =

    16 h

    Operating temperature

    ϑmin

    =

    –20 °C

    ϑmax

    =

    +60 °C

Bearing data

    Radial spherical plain bearing

    =

    GE50-DO

     

    Basic dynamic load rating

    Cr

    =

    157 000 N

    Sphere diameter

    dK

    =

    66 mm

    Sliding contact surface

    Steel/steel

Required
  • Bearing with the required rating life Lh ≧ 10 000 h.
Checking of permissible loads
ACHTUNG

The validity of the permissible loads and sliding velocities must be checked, since useful rating life calculation is only possible within this range.

Combined load
For calculation of the combined load, the factor X must be determined from the diagram for radial spherical plain bearings using the ratio Fa/Fr = 5 000 N / 25 000 N = 0,2:
Specific bearing load
The specific bearing load must be calculated with the aid of the specific load parameter K:
Sliding velocity in swivel motion
The sliding velocity must be calculated with the aid of the sphere diameter dK and the swivel angle β and checked for validity:
Specific frictional energy pv
The specific frictional energy pv must be checked for validity:
Determining the rating life equation

For calculation of the rating life, the valid rating life equation must be selected and then subjected to correction.

Selection of the valid rating life equation
For plain bearings requiring maintenance, the following applies:
Correction factors, as a function of bearing type

The correction factors necessary for the steel/steel sliding contact surface must be selected from the matrix and used to correct the rating life equation appropriately.

Series

Sliding contact surface

Correction factors

Spherical plain bearing

Rod end

fp

fv

fϑ

fA

fdK

fβ

fHz

GE..-DO

‒

Steel/steel

■

■

■

■

■

■

■

Rating life equation following correction
Calculation of rating life

The values for the correction factors in the corrected rating life equation must be taken from the diagrams. The specific plain bearing factor KL = 30.

Correction factors

Correction factor

Value

Load fp

0,29

Sliding velocity fv

0,2

Temperature fϑ

1

Condition of rotation fA

1

Sphere diameter fdK

1,1

Swivel angle, oscillation angle fβ

0,14

Variable load fHz

2

Rating life Lh
The rating life is calculated as follows:
Rating life LhN with periodic relubrication

The rating life can be increased by means of periodic relubrication as a function of the relubrication interval.

The necessary relubrication interval and preferred relubrication interval must be calculated and checked for validity:Based on a relubrication frequency Lh/lW = 467 h/16 h = 29,19, a correction factor fNH = 4,7 is determined. Based on a swivel angle β = 35°, the correction factor fNβ = 5,6.
Result

The selected radial spherical plain bearing GE50-DO fulfils the requirement for a rating life Lh ≧ 10 000 h.

Accuracy

The main dimensions as well as the dimensional and geometrical accuracy of the inside and outside diameter are in accordance with DIN ISO 12240-1 to DIN ISO 12240-3. The exceptions are radial spherical plain bearings of series GE..-HO-2RS and spherical plain bearings GE..-ZO in inch sizes.

The dimensional and tolerance values are arithmetic mean values and dimensional checking is carried out in accordance with ISO 8015.

As a result of the surface treatment, the tolerances of spherical plain bearings with a steel/steel sliding contact surface may differ slightly from the stated values. However, this does not affect the mounting and operating characteristics.

Spherical plain bearings with axially split or radially split outer ring

Before surface treatment and axial splitting, the outside diameters are within the deviations given in the tables. As a result of axial and radial splitting, the outer rings become slightly out of round. The roundness of the outer ring is restored once it is fitted in a locating bore produced in accordance with the specifications.

ACHTUNG

Measurements taken of the outside diameter of the unmounted bearing cannot be used as the original actual values for the outside diameter.

Deviation in roundness before mounting
ΔD = deviation of outside diameter · D = outside diameter of spherical plain bearing · t = tolerance zone
 Deviation within tolerance zone before mounting ·
 Bearing after mounting in locating bore ·
 Reference circle

© Schaeffler Austria GmbH