Wählen Sie ein anderes Land oder eine andere Region aus, um Inhalte für Ihren Standort anzuzeigen.
Vereinigte Staaten von Amerika
Inhaltsverzeichnis
- Crossed roller bearings
- Bearing design
- Load carrying capacity
- Angular adjustment facility
- Lubrication
- Sealing
- Speeds
- Noise
- Temperature range
- Cages
- Internal clearance
- Dimensions, tolerances
- Suffixes
- Structure of bearing designation
- Dimensioning
- Static load carrying capacity
- Checking the static load carrying capacity
- Dynamic load carrying capacity
- Determining the basic rating life
- Determining the load carrying capacity of the fixing screws
- Static limiting load diagram for fixing screws – example
- Checking the static load carrying capacity of the screws
- Checking the dynamic load carrying capacity of the screws
- Minimum load
- Design of bearing arrangements
- Mounting and dismounting
- Further information