Longer rating life, higher load capacity and speed, reduced friction and bearing temperature

FAG Spherical Roller Bearings (SRB) produced in India is German standard quality product best fit for varied and critical applications. 
The outstanding feature of all spherical roller bearings is angular adjustability. This is achieved with a double row rolling element set based on symmetrical barrel rollers, which orient themselves freely on the mutually curved raceway in the outer ring and the two raceways inclined relative to the bearing axis in the inner ring. 
The Spherical Roller Bearing is available from outer diameter of 52mm small size to that of 920mm large size bearing designed for critical applications.

Do you want to discuss a concrete project or want more information about our products? 

© Schaeffler Austria GmbH